Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000342389

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000342389

General Information

  • Global Commercial Alias:
    3AXD50000342389
  • Product ID:
    3AXD50000342389
  • ABB Type Designation:
    DABS-STANDARD
  • Catalog Description:
    Standard Drive Application Builder for IEC 61131-3 programming, Non-expiring perpetual license

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    0
  • Invoice Description:
    Standard Drive Application Builder for IEC 61131-3 programming, Non-expiring perpetual license
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    6.237 cm³

Dimensions

  • Product Net Weight:
    0.005 kg
  • Product Net Depth / Length:
    0.1 mm
  • Product Net Height:
    297 mm
  • Product Net Width:
    210 mm

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    DABS-STANDARD
  • Product Name:
    Design tools for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links