Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ580-01-213A-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ580-01-213A-2

General Information

  • Global Commercial Alias:
    ACQ580-01-213A-2
  • Product ID:
    3AXD50000418077
  • ABB Type Designation:
    ACQ580-01-213A-2
  • EAN:
    6438177591894
  • Catalog Description:
    LV AC wall-mounted drive for water and wastewater, IEC: Pn 55 kW, 213 A, 230 V (ACQ580-01-213A-2)
  • Long Description:
    The ACQ580-01 drives deliver innovative pump features for the water and wastewater industry, securing energy efficient flow of water and wastewater in your pumping solutions. This robust and compact wall-mounted drive has built-in pump application functionality such as sensorless flow calculation, multipump control, level control, soft pipe fill, dry run protection, quick ramps and a solution for keeping the impeller of the pump clean.

    Usability is further enhanced with the intuitive Hand-Off-Auto control panel, the PC tool Drive composer and an optional Bluetooth® control panel. The built-in energy calculator visualizes the energy savings achieved with the use of the drive. The ACQ580-01 variant comes in IP21 enclosure as standard and can be installed on the wall. Also, IP55 and flange mounting units are available.

Ordering

  • Country of Origin:
    United States (US)
    Finland (FI)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACQ580-01-213A-2 PN: 55 kW, IN: 213 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    92.47 dm³

Dimensions

  • Product Net Weight:
    54 kg
    119.050 lb
  • Product Net Depth / Length:
    370 mm
    14.57 in
  • Product Net Height:
    880 mm
    34.65 in
  • Product Net Width:
    284 mm
    11.18 in
  • Package Level 1 Depth / Length:
    992.00 mm
    39.06 in
  • Package Level 1 Height:
    568.00 mm
    22.36 in
  • Package Level 1 Width:
    400.00 mm
    15.75 in

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Altitude:
    4000 m
  • Operating Humidity (RHamb):
    95
  • Power Factor:
    0.98
  • Sound dB (A):
    67 dB(A)
  • Multiple Battery Information:
    Lithium Coin; CR2032; 220 mAh; 3 V; 1 pc; 3 g
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R7
  • Input Voltage (Uin):
    200 ... 240 V
  • Mounting Type:
    Wall-mounted
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 2
    Parallel 2
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6 / 3
  • Output Current, Heavy-Duty Use (IHD):
    169 A
  • Output Current, Light-Overload Use (ILD):
    211 A
  • Output Current, Normal Use (In):
    213 A
  • Output Power, Heavy-Duty Use (PHD):
    45 kW
  • Output Power, Light-Overload Use (PLD):
    55 kW
  • Output Power, Normal Use (Pn):
    55 kW
  • Apparent Power Output:
    85 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    22 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 642 W 87.8 % 0.8 %
    0/50 % 912 W 90.7 % 1.1 %
    0/100 % 1752 W 90.9 % 2.1 %
    50/25 % 713 W 93.1 % 0.8 %
    50/50 % 1066 W 94.5 % 1.3 %
    50/100 % 2106 W 94.5 % 2.5 %
    90/50 % 1310 W 96.2 % 1.5 %
    90/100 % 2854 W 95.8 % 3.4 %
  • Temperature Rating:
    Maximum 40 °C
    Minimum -15 °C

Additional Information

  • Product Main Type:
    ACQ580-01
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    cdfd6c1b-d797-41db-b2a0-2e3d5e5a1071 Finland (FI)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links