Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ580-31-044A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ580-31-044A-4

General Information

  • Global Commercial Alias:
    ACQ580-31-044A-4
  • Product ID:
    3AXD50000428960
  • ABB Type Designation:
    ACQ580-31-044A-4
  • EAN:
    6438177594406
  • Catalog Description:
    LV AC wall-mounted ultra-low harmonic drive for water and wastewater, UL: Pld 30 Hp, 44.0 A, 480 V (ACQ580-31-044A-4)
  • Long Description:
    The ACQ580-31 drives deliver innovative pump features for the water and wastewater industry, securing energy efficient flow of water and wastewater in your pumping solutions. The ultra-low harmonic variant provides ultimate harmonic performance, reaching even less than 3 % THDi, and exceeding the requirements set by low harmonic standards and recommendations. The drive includes an active supply unit and integrated low harmonic line filter, meaning there is no need for external filters, multi-pulse arrangements or special transformers.

    Other features include output voltage boost and power factor correction. This robust and compact wall-mounted drive has built-in pump application functionality such as sensorless flow calculation, multipump control, level control, soft pipe fill, dry run protection, quick ramps and a solution for keeping the impeller of the pump clean. Usability is further enhanced with the intuitive Hand-Off-Auto control panel, the PC tool Drive composer and an optional Bluetooth® control panel. The ultra-low harmonic wall-mounted variant comes in IP21 enclosure as standard. Also, IP55 and flange mounting units are available.

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • Invoice Description:
    ACQ580-31-044A-4 PN: 22 kW, IN: 45 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    76.162 dm³

Dimensions

  • Product Net Weight:
    52 kg
    114.640 lb
  • Product Net Depth / Length:
    392 mm
    15.433 in
  • Product Net Height:
    771 mm
    30.354 in
  • Product Net Width:
    252 mm
    9.921 in
  • Package Level 1 Depth / Length:
    992 mm
    39.055 in
  • Package Level 1 Height:
    598 mm
    23.543 in
  • Package Level 1 Width:
    400 mm
    15.748 in
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Altitude:
    1000 m
  • Power Factor:
    1.00
  • Sound dB (A):
    71.0 dB(A)
  • Multiple Battery Information:
    Lithium Coin; CR2032; 220 mAh; 3 V; 1 pc; 3 g
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R6
  • Input Voltage (Uin):
    380 ... 480 V
  • Mounting Type:
    Wall-mounted
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 2
    Parallel 2
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6 / 3
  • Apparent Power Output:
    37 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    49 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 243 W 89.3 % 0.7 %
    0/50 % 302 W 92.8 % 0.8 %
    0/100 % 452 W 94.5 % 1.2 %
    50/25 % 267 W 93.8 % 0.7 %
    50/50 % 358 W 95.6 % 1.0 %
    50/100 % 592 W 96.3 % 1.6 %
    90/50 % 460 W 96.8 % 1.3 %
    90/100 % 1146 W 96.1 % 3.1 %
  • Temperature Rating:
    Maximum 50 °C
    Minimum -15 °C
  • Ecodesign Exemption:
    Energy efficiency data is not provided for the drive. The low-harmonic drives are exempt from the EU ecodesign requirements (Regulation EU/2019/1781, §2.3.d).

Additional Information

  • Product Main Type:
    ACQ580-31
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links