Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH580-34-414A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH580-34-414A-4

General Information

  • Global Commercial Alias:
    ACH580-34-414A-4
  • Product ID:
    3AXD50000507931
  • ABB Type Designation:
    ACH580-34-414A-4
  • EAN:
    6438177611448
  • Catalog Description:
    ACH580-34-414A-4 PN: 250 kW, IN: 442 A

Additional Information

  • ABB Type Designation:
    ACH580-34-414A-4
  • CN8:
    85044084
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • EAN:
    6438177611448
  • Frame Size:
    R11
  • Global Commercial Alias:
    ACH580-34-414A-4
  • Gross Volume:
    0.554 m³
  • Invoice Description:
    ACH580-34-414A-4 PN: 250 kW, IN: 442 A
  • Made To Order:
    Yes
  • Medium Description:
    ACH580-34-414A-4 PN: 250 kW, IN: 442 A
  • Minimum Order Quantity:
    1 piece
  • Module Function:
    LV AC ultra-low harmonic drive module for HVAC
  • Order Multiple:
    1 piece
  • Product Main Type:
    ACH580-34
  • Product Name:
    Frequency converter
  • Product Type:
    ACH580-34
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACH580-34-414A-4 PN: 250 kW, IN: 442 A
  • Stocked At (Warehouses):
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links