Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ580-04-650A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ580-04-650A-4

General Information

  • Global Commercial Alias:
    ACQ580-04-650A-4
  • Product ID:
    3AXD50000532827
  • ABB Type Designation:
    ACQ580-04-650A-4
  • EAN:
    6438177617310
  • Catalog Description:
    LV AC wall-mounted drive for water and wastewater, UL: Pld 500 Hp, 623 A, 460 V (ACQ580-04-650A-4)
  • Long Description:
    The ACQ580-04 drives deliver innovative pump features for the water and wastewater industry, securing energy efficient flow of water and wastewater in your pumping solutions. This robust and compact drive module has built-in pump application functionality such as sensorless flow calculation, multipump control, level control, soft pipe fill, dry run protection, quick ramps and a solution for keeping the impeller of the pump clean. Usability is further enhanced with the intuitive Hand-Off-Auto control panel, the PC tool Drive composer and an optional Bluetooth® control panel. The built-in energy calculator visualizes the energy savings achieved with the use of the drive. The ACQ580-04 drive module comes in IP00 enclosure as standard for cabinet installation. Also, IP20 enclosure is available.

Ordering

  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Invoice Description:
    ACQ580-04-650A-4, PLD 500HP, I2LD 623A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    357 lb
  • Product Net Depth / Length:
    21 in
  • Product Net Height:
    59 in
  • Product Net Width:
    12.2 in

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP00
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    Undefined
  • Input Voltage (Uin):
    440 … 480 V

Additional Information

  • Product Name:
    AC Drive

Classifications

  • UNSPSC:
    39121007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links