Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000585595

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000585595

General Information

  • Global Commercial Alias:
    3AXD50000585595
  • Product ID:
    3AXD50000585595
  • ABB Type Designation:
    OT400E03
  • Catalog Description:
    Switch disconnector OT-TYPE IEC 400 E03

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85363090
  • Invoice Description:
    Switch disconnector OT-TYPE IEC 400 E03
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    3.71 dm³

Dimensions

  • Product Net Weight:
    3.600 kg
    7.937 lb
  • Product Net Depth / Length:
    185 mm
    7.283 in
  • Product Net Height:
    105 mm
    4.134 in
  • Product Net Width:
    191 mm
    7.520 in

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    OT-TYPE IEC 400 E03
  • Product Name:
    Installation parts for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text Image 5 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links