Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: MFE190-04UD-06A0-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

MFE190-04UD-06A0-2

General Information

  • Global Commercial Alias:
    MFE190-04UD-06A0-2
  • Product ID:
    3AXD50000637102
  • ABB Type Designation:
    MFE190-04UD-06A0-2
  • Catalog Description:
    e190 servo drive, 1P/3P, 220 VAC, IN: 6 A
  • Long Description:
    MicroFlex e190 is a compact servo drive with flexible Ethernet communication protocol options. It can operate with one of the selectable built-in Ethernet protocols. A free Mint programming license is provided for the drive to realize easy positioning tasks. The drive supports various feedback types, allowing for flexible motor pairing options.

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    9032899099
  • Invoice Description:
    e190 servo drive, 1P/3P, 220 VAC, IN: 6 A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    6.2 dm³

Dimensions

  • Product Net Weight:
    1.567 kg
  • Product Net Depth / Length:
    205 mm
  • Product Net Height:
    121 mm
  • Product Net Width:
    250 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    1
    3
  • Degree of Protection:
    IP20
  • Frequency (f):
    40 ... 72 Hz
  • Frame Size:
    A
  • Input Voltage (Uin):
    200 ... 240 V
  • Output Current, Normal Use (In):
    6 A
  • Apparent Power Output:
    2.5 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    16 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 37 W 1.5 % 78.3 %
    0 / 50 % 41 W 1.6 % 86.2 %
    0 / 100 % 52 W 2.1 % 90.2 %
    50 / 25 % 37 W 1.5 % 88.0 %
    50 / 50 % 42 W 1.7 % 92.6 %
    50 / 100 % 54 W 2.2 % 94.8 %
    90 / 50 % 45 W 1.8 % 95.6 %
    90 / 100 % 58 W 2.3 % 96.8 %
  • Temperature Rating:
    Maximum 55 °C

Additional Information

  • Product Name:
    MicroFlex e190

Classifications

  • UNSPSC:
    26101100

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links