Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS180-04N-06A9-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS180-04N-06A9-1

General Information

  • Global Commercial Alias:
    ACS180-04N-06A9-1
  • Product ID:
    3AXD50000662005
  • ABB Type Designation:
    ACS180-04N-06A9-1
  • Catalog Description:
    LV AC machinery drive module, IEC: Pn 1.1 kW, 6.9 A (ACS180-04N-06A9-1)
  • Long Description:
    The ACS180 is a compact, robust, and adaptable variable speed drive (VSD) for applications such as pumps, fans, compressors, conveyors, winders and mixers.This easy-to-use compact VSD offers excellent performance and quality at superior value with all essential machinery application features embedded. And as a member of ABB’s all-compatible drives portfolio, it shares the same architecture and user interfaces for ease of use.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACS180-04N-06A9-1 PN: 1.1kW, IN: 6.9A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    2.2 dm³

Dimensions

  • Product Net Weight:
    1.24 kg
  • Product Net Depth / Length:
    143 mm
  • Product Net Height:
    220 mm
  • Product Net Width:
    70 mm
  • Package Level 1 Depth / Length:
    225 mm
  • Package Level 1 Height:
    115 mm
  • Package Level 1 Width:
    220 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R1
  • Input Voltage (Uin):
    200 … 240 V
  • Mounting Type:
    Module_NO UNIT$
  • Output Current, Heavy-Duty Use (IHD):
    4.5 A
  • Output Current, Light-Overload Use (ILD):
    6.6 A
  • Output Current, Normal Use (In):
    6.9 A
  • Output Power, Heavy-Duty Use (PHD):
    0.75 kW
  • Output Power, Light-Overload Use (PLD):
    1.1 kW
  • Output Power, Normal Use (Pn):
    1.1 kW
  • Efficiency Level:
    IE2

Additional Information

  • Product Name:
    FREQUENCY CONVERTER

Classifications

  • UNSPSC:
    39122001

Environmental

  • SCIP:
    030cdeeb-e61c-40db-b392-d77adebb2036 Finland (FI)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links