Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ580-PC-03A5-4+B058

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ580-PC-03A5-4+B058

General Information

  • Global Commercial Alias:
    ACQ580-PC-03A5-4+B058
  • Product ID:
    3AXD50000705825
  • ABB Type Designation:
    ACQ580-PC-03A5-4+B058
  • EAN:
    6438177645740
  • Catalog Description:
    LV AC Packaged drive with circuit breaker and fuse, UL: Pld 2 Hp, 3.5 A, 460 V (ACQ580-PC-03A5-4+B058)
  • Long Description:
    The ACQ580-PC drives deliver the ACQ580 Product Series features delivering innovative pump features for the water and wastewater industry, securing energy-efficient flow of water and wastewater in your pumping solutions. This robust and compact wall-mounted packaged drive has built-in pump application functionality such as sensorless flow calculation, multi-pump control, level control, soft pipe fill, dry run protection, quick ramps, and a solution for keeping the impeller of the pump clean. Usability is further enhanced with the intuitive Hand-Off-Auto control panel, the PC tool Drive composer, an optional Bluetooth® control panel, and a UL-approved electronic motor overload. The built-in energy calculator visualizes the energy savings achieved with the use of the drive.

Ordering

  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Invoice Description:
    ACQ580-PC-03A5-4+B058, PLD 2 HP, I2LD 3.5 A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    77 lb
  • Product Net Depth / Length:
    14 in
  • Product Net Height:
    33.35 in
  • Product Net Width:
    17.7 in

Technical

  • Number of Phases:
    3
  • Enclosure Type NEMA:
    Type3R
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    Undefined
  • Input Voltage (Uin):
    440 … 480 V

Additional Information

  • Product Name:
    AC Drive

Classifications

  • UNSPSC:
    39121007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links