Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000729852

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000729852

General Information

  • Product ID:
    3AXD50000729852
  • ABB Type Designation:
    -
  • Catalog Description:
    ASSEMBLY KIT, HCSA-1-1, ACH580-VXR R1
  • Long Description:
    ASSEMBLY KIT, HCSA-1-1, ACH580-VXR R1

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    8536490065
  • Frame Size:
    Undefined
  • Gross Volume:
    6.191 dm³
  • Gross Weight:
    4 kg
  • Invoice Description:
    ASSEMBLY KIT, HCSA-1-1, ACH580-VXR R1
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Depth / Length:
    88 mm
  • Package Level 1 Gross Weight:
    4 kg
  • Package Level 1 Height:
    572 mm
  • Package Level 1 Units:
    1 EA
  • Package Level 1 Width:
    123 mm
  • Part Type:
    New
  • Product Name:
    ASSEMBLY KIT, HCSA-1-1, ACH580-VXR
  • Product Net Depth / Length:
    88 mm
  • Product Net Height:
    572 mm
  • Product Net Weight:
    4 kg
  • Product Net Width:
    123 mm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    New Berlin,Wisconsin, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links