Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH480-04-02A7-4+0J400

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH480-04-02A7-4+0J400

General Information

  • Global Commercial Alias:
    ACH480-04-02A7-4+0J400
  • Product ID:
    3AXD50000765454
  • ABB Type Designation:
    ACH480-04-02A7-4+0J400
  • EAN:
    6438177660873
  • Catalog Description:
    ACH480-04-02A7-4+0J400

Additional Information

  • ABB Type Designation:
    ACH480-04-02A7-4+0J400
  • CN8:
    85044084
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • EAN:
    6438177660873
  • Global Commercial Alias:
    ACH480-04-02A7-4+0J400
  • Gross Weight:
    3.1 kg
  • Invoice Description:
    ACH480-04-02A7-4+0J400
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Module Function:
    LV AC drive module for HVAC
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Product Name:
    Frequency converter
  • Product Net Height:
    223 mm
  • Product Net Weight:
    2.35 kg
  • Product Net Width:
    96.5 mm
  • Product Type:
    ACH480-04
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links