Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS180-04S-17A5-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS180-04S-17A5-2

General Information

  • Global Commercial Alias:
    ACS180-04S-17A5-2
  • Product ID:
    3AXD50000814114
  • ABB Type Designation:
    ACS180-04S-17A5-2
  • EAN:
    6438177689867
  • Catalog Description:
    LV AC machinery drive module, IEC: Pn 4 kW, 17.5 A, 230 V, UL: Pld 5 Hp, 16.7 A, 208 V (ACS180-04S-17A5-2)
  • Long Description:
    The ACS180 is a compact and robust adaptable variable speed drive (VSD) for applications such as pumps, fans, compressors, conveyors, winders and mixers. This easy-to-use compact VSD offers excellent performance and quality at superior value with all essential machinery application features embedded. And as a member of ABB’s all-compatible drives portfolio, it shares the same architecture and user interfaces for ease of use.

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACS180-04S-17A5-2 PN: 4.0 kW, IN: 17.5 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    2.01 kg
    4.431 lb
  • Product Net Depth / Length:
    143 mm
    5.630 in
  • Product Net Height:
    230 mm
    9.055 in
  • Product Net Width:
    120 mm
    4.724 in
  • Package Level 1 Depth / Length:
    287 mm
    11.299 in
  • Package Level 1 Height:
    201 mm
    7.913 in
  • Package Level 1 Width:
    176 mm
    6.929 in

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Altitude:
    1000 m
  • Power Factor:
    0.98
  • Frequency (f):
    47 ... 63 Hz
  • Frame Size:
    R2
  • Input Voltage (Uin):
    200 … 240 V
  • Communication Protocol:
    MODBUS
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 1
    Parallel 0
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 0
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    1
  • Number of Digital In/Outputs:
    4 / 2
  • Output Current, Heavy-Duty Use (IHD):
    14.6 A
  • Output Current, Light-Overload Use (ILD):
    16.7 A
  • Output Current, Normal Use (In):
    17.5 A
  • Output Power, Heavy-Duty Use (PHD):
    3 kW
  • Output Power, Light-Overload Use (PLD):
    4 kW
  • Output Power, Normal Use (Pn):
    4 kW
  • Apparent Power Output:
    7.0 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    9 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 76 W 82.8 % 1.1 %
    0/50 % 93 W 88.5 % 1.3 %
    0/100 % 134 W 90.8 % 1.9 %
    50/25 % 82 W 90.4 % 1.2 %
    50/50 % 104 W 93.5 % 1.5 %
    50/100 % 159 W 94.5 % 2.3 %
    90/50 % 121 W 95.7 % 1.7 %
    90/100 % 198 W 96.2 % 2.8 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Main Type:
    ACS180-04S
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV

Environmental

  • SCIP:
    40922a0b-ac0b-46c4-8517-b1d36d17a369 Finland (FI)