Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS180-04S-32A0-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS180-04S-32A0-2

General Information

  • Global Commercial Alias:
    ACS180-04S-32A0-2
  • Product ID:
    3AXD50000814282
  • ABB Type Designation:
    ACS180-04S-32A0-2
  • Catalog Description:
    ACS180-04S-32A0-2

Additional Information

  • ABB Type Designation:
    ACS180-04S-32A0-2
  • CN8:
    8504408490
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Frame Size:
    R3
  • Global Commercial Alias:
    ACS180-04S-32A0-2
  • Gross Volume:
    2.2 dm³
  • Gross Weight:
    7.2 kg
  • Invoice Description:
    ACS180-04S-32A0-2
  • Made To Order:
    No
  • Maximum Order Quantity:
    0 piece
  • Medium Description:
    ACS180-04S-32A0-2
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    225 mm
  • Package Level 1 Gross Weight:
    1.59 kg
  • Package Level 1 Height:
    115 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    220 mm
  • Product Name:
    FREQUENCY CONVERTER
  • Product Net Depth / Length:
    178 mm
  • Product Net Height:
    205 mm
  • Product Net Weight:
    5.3 kg
  • Product Net Width:
    260 mm
  • Product Type:
    ACS180__Frequency_convert
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACS180-04S-32A0-2
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Guang Zhou, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • UNSPSC:
    39122001
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links