Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ580-31-065A-4+N6050+X1681

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ580-31-065A-4+N6050+X1681

General Information

  • Global Commercial Alias:
    ACQ580-31-065A-4+N6050+X1681
  • Product ID:
    3AXD50000865161
  • ABB Type Designation:
    ACQ580-31-065A-4+N6050+X1681
  • EAN:
    6438177686125
  • Catalog Description:
    , UL: Pld 50 Hp, 65 A, 460 V (ACQ580-31-065A-4+N6050+X1681)
  • Long Description:
    The ACQ580-31 ultra-low harmonic (ULH) irrigation wall-mounted drive provides an unprecedented compact design that delivers unity power factor with a 3% or less THiD. By meeting the most stringent requirement of the IEEE519 recommendations, the ACQ580 ULH irrigation drive produces the least amount of harmonic distortion to reduce stress on electrical equipment. The ACQ580-31 irrigation wall-mounted drives are available from 40-150 HP at 460V 3-phase. The drives are available in UL Type 1 (IP21).

    The irrigation specific software is designed for irrigation applications, enabling easily programmed functions and protections. This innovative programming includes, quick ramps, level control, flow calculations, flow and pressure protection, dry pump protection, soft pipe fill, and others. These drives include fieldbus, I/O modules, and other options available for the ACQ580 irrigation packages.

Ordering

  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Invoice Description:
    ACQ580-31-065A-4+N6050+X1681
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    135 lb
  • Product Net Depth / Length:
    15.46 in
  • Product Net Height:
    30.35 in
  • Product Net Width:
    9.91 in

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    Undefined
  • Input Voltage (Uin):
    440 … 480 V

Additional Information

  • Product Name:
    AC Drive

Classifications

  • UNSPSC:
    39121007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links