Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000902958

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000902958

General Information

  • Product ID:
    3AXD50000902958
  • ABB Type Designation:
    Air circuit breaker
  • Catalog Description:
    E2.2S-1250EKIP DIP LI AC110V, IEC

Additional Information

  • ABB Type Designation:
    Air circuit breaker
  • CN8:
    85049090
  • Country of Origin:
    Finland (FI)
    Italy (IT)
  • Customs Tariff Number:
    85049090
  • Gross Weight:
    58 kg
  • Invoice Description:
    E2.2S-1250EKIP DIP LI AC110V, IEC
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    Air circuit breaker
  • Product Net Depth / Length:
    425 mm
  • Product Net Height:
    317 mm
  • Product Net Weight:
    58 kg
  • Product Net Width:
    393 mm
  • Product Type:
    ACS800opt
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Finland
    New Berlin,Wisconsin, United States
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
    Finland
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links