Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000903610

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000903610

General Information

  • Product ID:
    3AXD50000903610
  • ABB Type Designation:
    Circuit breaker wagon
  • Catalog Description:
    E2.2_W_FP_2500HR-HR_IEC+AUXCONT

Additional Information

  • ABB Type Designation:
    Circuit breaker wagon
  • CN8:
    85049090
  • Country of Origin:
    Finland (FI)
    Italy (IT)
  • Customs Tariff Number:
    85049090
  • Gross Weight:
    50 kg
  • Invoice Description:
    E2.2_W_FP_2500HR-HR_IEC+AUXCONT
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    Circuit breaker wagon
  • Product Net Depth / Length:
    425 mm
  • Product Net Height:
    425 mm
  • Product Net Weight:
    50 kg
  • Product Net Width:
    393 mm
  • Product Type:
    ACS800opt
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Finland
    New Berlin,Wisconsin, United States
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
    Finland
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links