Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DSM04L-0KWA-302-S1NB0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DSM04L-0KWA-302-S1NB0

General Information

  • Global Commercial Alias:
    DSM04L-0KWA-302-S1NB0
  • Product ID:
    3AXD50000915217
  • ABB Type Designation:
    DSM04L-0KWA-302-S1NB0
  • Catalog Description:
    DSM series motor, 220 VAC, flange size 40 mm, low inertia, 0.05 kW, SmartAbs ST, no brake, key, seal
  • Long Description:
    The DSM servo motor is a high performance servo motor. It is used together with the E530 servo drive. The DSM servo motor offers various options including: brake, oil seal, and encoder type, which provides flexible choices for customers. The 5 pole-pairs design makes it more compact in structure and effectively reduce the cogging torque.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    8501520000
  • Invoice Description:
    DSM series motor, 220 VAC, flange size 40 mm, low inertia, 0.05 kW, SmartAbs ST, no brake, key, seal
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.46 kg
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Height:
    52 mm
  • Product Net Width:
    40 mm
  • Package Level 1 Depth / Length:
    253 mm
  • Package Level 1 Height:
    105 mm
  • Package Level 1 Width:
    123 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP65
  • Input Voltage (Uin):
    220 V

Additional Information

  • Product Name:
    DSM servo motor

Classifications

  • UNSPSC:
    26101109
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links