Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000928118

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000928118

General Information

  • Global Commercial Alias:
    3AXD50000928118
  • Product ID:
    3AXD50000928118
  • ABB Type Designation:
    Vibration damper, ACS880-11/31 frame R8
  • Catalog Description:
    Vibration damper, ACS880-11/31 frame R8; Vibration damper for ACS880-11/31 frame R8

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    40169991
  • Invoice Description:
    Vibration damper for ACS880-11/31 frame R8
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    1.305 dm³

Dimensions

  • Product Net Weight:
    3.4 kg
  • Product Net Depth / Length:
    65 mm
  • Product Net Height:
    55 mm
  • Product Net Width:
    365 mm

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    R8 VIBRATION ISOLATOR KIT
  • Product Name:
    Installation parts for drives