Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000946075

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000946075

General Information

  • Global Commercial Alias:
    3AXD50000946075
  • Product ID:
    3AXD50000946075
  • ABB Type Designation:
    Extension cable, INU control unit
  • Catalog Description:
    Extension cable, INU control unit; Extension cable for external INU control unit (ZCU-14/CCU-24), 5 m

Categories

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85444290
  • Invoice Description:
    Extension cable for external INU control unit (ZCU-14/CCU-24), 5 m
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    14.322 dm³

Dimensions

  • Product Net Weight:
    1.7 kg
    3.748 lb
  • Product Net Depth / Length:
    220 mm
    8.661 in
  • Product Net Height:
    210 mm
    8.268 in
  • Product Net Width:
    310 mm
    12.205 in

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    ACXX80-14/34 R11 EXTERNAL CU CABLES, 5M
  • Product Name:
    Installation parts for drives

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links