Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH580-01-031A-2+B066

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH580-01-031A-2+B066

General Information

  • Global Commercial Alias:
    ACH580-01-031A-2+B066
  • Product ID:
    3AXD50001001650
  • ABB Type Designation:
    ACH580-01-031A-2+B066
  • Catalog Description:
    LV AC general purpose wall-mounted drive, UL: Pld 10 Hp, 31 A (ACH580-01-031A-2+B066)
  • Long Description:
    Designed for operation in rain, heat, cold, salt spray, dust and other extreme environments, this drive is fully sealed, providing protection against external elements. Its design offers exceptional corrosion resistance to biocides typical for cooling tower applications. Additionally, the ACH580-01 Type 4X / IP66 is UV-resistant, and the optional sun shield makes it suitable for prolonged exposure to harsh sunlight.

Ordering

  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    34 lb
  • Product Net Depth / Length:
    10.22 in
  • Product Net Height:
    23.86 in
  • Product Net Width:
    8.19 in

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP66
  • Enclosure Type NEMA:
    Type4X
  • Frequency (f):
    50/60 Hz
  • Input Voltage (Uin):
    208 … 240 V

Additional Information

  • Product Name:
    AC Drive
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text Image 5 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links