Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ580-01-034A-4+B066

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ580-01-034A-4+B066

General Information

  • Global Commercial Alias:
    ACQ580-01-034A-4+B066
  • Product ID:
    3AXD50001002091
  • ABB Type Designation:
    ACQ580-01-034A-4+B066
  • Catalog Description:
    LV AC general purpose wall-mounted drive, UL: Pld 34 Hp, 25 A, 460 V (ACQ580-01-034A-4+B066)
  • Long Description:
    Designed for harsh locations, the ACQ580-01 Type 4X / IP66 drive can withstand unfriendly environments with ease. The drive is resistant to various weather conditions from the snows of winter to the heat of summer. Indoors, it is resistant to water spray, dirt and chemicals and is NSF 169 certified for food splash zones. This drive is ideal for food and beverage, agriculture, livestock applications and for coastal areas. Versatile and straightforward settings menu and assistants enable fast setup, commissioning, use and maintenance, while rugged and robust design makes it a good fit for various environments. With the ACQ580 drives you can easily take full control of your processes to comprehensively manage your plant.

Ordering

  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    56 lb
  • Product Net Depth / Length:
    10.25 in
  • Product Net Height:
    25.47 in
  • Product Net Width:
    10.91 in

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP66
  • Enclosure Type NEMA:
    Type4X
  • Frequency (f):
    50/60 Hz
  • Input Voltage (Uin):
    440 … 480 V

Additional Information

  • Product Name:
    AC Drive
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links