Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: E530-EC0S-0KW8-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

E530-EC0S-0KW8-1

General Information

  • Global Commercial Alias:
    E530-EC0S-0KW8-1
  • Product ID:
    3AXD50001013332
  • ABB Type Designation:
    E530-EC0S-0KW8-1
  • Catalog Description:
    E530 servo drive, EthrerCAT version, PN: 0.75 kW, IN: 8.5 A
  • Long Description:
    The E530 servo drive is a general-purpose servo drive. The drive has two variants, pulse train input (E530-PT) variant and EtherCAT (E530-EC) variant. The E530-PT servo drive supports the pulse train input, analog input and Modbus TCP/IP protocol, while the E530-EC servo drive supports the EtherCAT ptotocol. The flexible communication protocol ensures the connectivity between the drive and controller.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    9032899099
  • Invoice Description:
    E530 servo drive, EthrerCAT version, PN: 0.75 kW, IN: 8.5 A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    1.083 kg
  • Product Net Depth / Length:
    150 mm
  • Product Net Height:
    175 mm
  • Product Net Width:
    60 mm
  • Package Level 1 Depth / Length:
    265 mm
  • Package Level 1 Height:
    93 mm
  • Package Level 1 Width:
    222 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    1
  • Degree of Protection:
    IP20
  • Frequency (f):
    47 ... 63 Hz
  • Frame Size:
    F3
  • Input Voltage (Uin):
    200 ... 240 V
  • Output Current, Normal Use (In):
    5 A
  • Output Power, Normal Use (Pn):
    0.75 kW

Additional Information

  • Product Name:
    E530 servo drive

Classifications

  • UNSPSC:
    39122003
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links