Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS280-04S-03A7-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS280-04S-03A7-2

General Information

  • Global Commercial Alias:
    ACS280-04S-03A7-2
  • Product ID:
    3AXD50001071776
  • ABB Type Designation:
    ACS280-04S-03A7-2
  • Catalog Description:
    ACS280-04S-03A7-2 PN: 0.37kW, IN: 3.7A

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACS280-04S-03A7-2 PN: 0.37kW, IN: 3.7A
  • Made To Order:
    No
  • Minimum Order Quantity:
    10 piece
  • Order Multiple:
    10 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    30 cm³

Dimensions

  • Product Net Weight:
    0.95 kg
  • Product Net Depth / Length:
    90 mm
  • Product Net Height:
    145 mm
  • Product Net Width:
    135 mm
  • Package Level 1 Depth / Length:
    341 mm
  • Package Level 1 Height:
    225 mm
  • Package Level 1 Width:
    575 mm
  • Package Level 1 Units:
    10 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP00
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R1
  • Input Voltage (Uin):
    200 … 240 V
  • Mounting Type:
    Module_NO UNIT$
  • Output Current, Heavy-Duty Use (IHD):
    2.4 A
  • Output Current, Light-Overload Use (ILD):
    3.5 A
  • Output Current, Normal Use (In):
    3.7 A
  • Output Power, Heavy-Duty Use (PHD):
    0.37 kW
  • Output Power, Light-Overload Use (PLD):
    0.55 kW
  • Output Power, Normal Use (Pn):
    0.55 kW
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 17 W 1.2 % 82.1 %
    0 / 50 % 20 W 1.4 % 88.1 %
    0 / 100 % 29 W 2.0 % 90.7 %
    50 / 25 % 18 W 1.2 % 90.1 %
    50 / 50 % 22 W 1.5 % 93.5 %
    50 / 100 % 32 W 2.2 % 94.8 %
    90 / 50 % 25 W 1.7 % 95.8 %
    90 / 100 % 37 W 2.5 % 96.5 %

Additional Information

  • Product Name:
    FREQUENCY CONVERTER

Classifications

  • UNSPSC:
    39122001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links