Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000013Z1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000013Z1

General Information

  • Product ID:
    3BDH000013Z1
  • ABB Type Designation:
    SA 811F-Z
  • Catalog Description:
    SA 811F-Z Power Supply 115/230 VAC
  • Long Description:
    SA 811F-Z, Power Supply 115/230 VAC

Additional Information

  • Medium Description:
    Coated and G3 compliant version.
    For use together with PM 802F-Z or PM 803F-Z.
    Software V7.1SP2a or higher is mandatory.
  • Product Type:
    Power_Supply

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044030

Dimensions

  • Product Net Depth / Length:
    155 mm
  • Product Net Height:
    155 mm
  • Product Net Width:
    67 mm
  • Product Net Weight:
    0.46 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links