Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000044R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000044R1

General Information

  • Product ID:
    3BDH000044R1
  • ABB Type Designation:
    AM 895F
  • Catalog Description:
    AM 895F Front Panel, 4 pcs
  • Long Description:
    AM 895F, Front Panel, 4 pcs

Additional Information

  • Medium Description:
    To cover unused slots of AC 800F.
    4 pcs.
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Depth / Length:
    155 mm
  • Product Net Height:
    35 mm
  • Product Net Width:
    28 mm
  • Product Net Weight:
    0.1 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    Product Not in WEEE Scope
  • SCIP:
    No SVHC present Malta (MT)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links