Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000198R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000198R2

General Information

  • Product ID:
    3BDH000198R2
  • ABB Type Designation:
    Freelance Engineering Hardkey
  • Catalog Description:
    Engineering Hardkey for USB Port
  • Long Description:
    Control Builder F Hardkey for USB

Additional Information

  • Medium Description:
    Movable Hardkey for USB Port, needed for license authorization of a single Freelance Engineering workplace.
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    847330-- Parts and accessories (other than covers, carrying cases and the like) suitable for use solely or principally with machines of headings 84.70 to 84.72.- Parts and accessories of the machines of heading 84.71
  • Customs Tariff Number:
    85235190

Dimensions

  • Product Net Depth / Length:
    41 mm
  • Product Net Height:
    8 mm
  • Product Net Width:
    16 mm
  • Product Net Weight:
    0.01 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links