Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000369R0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000369R0001

General Information

  • Product ID:
    3BDH000369R0001
  • ABB Type Designation:
    AC 722F Rev.A
  • Catalog Description:
    AC 722F Analog Input/Output Module
  • Long Description:
    The AC 722F analog input/output module has 8 channels.
    Each of them can be used as an input or as an output. The inputs can also be configured as digital inputs. The inputs and outputs are electrically isolated from the other electronic circuitry of the module. There is no potential separation between the channels.
    This I/O module can be used as PROFIBUS remote I/O.

Additional Information

  • Medium Description:
    For PROFIBUS Slave only.
    8 AI/AO: +-10 V, 0/4-20 mA, RTD
    12 Bit + sign, 2-wire, 24 VDC 5 W
    Use with TU 715 F / TU 716F
  • Product Type:
    I-O_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    54 mm
  • Product Net Height:
    76 mm
  • Product Net Width:
    67.5 mm
  • Product Net Weight:
    0.13 kg

Technical

  • Channel Type:
    AX
  • Number of Input Channels:
    8

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links