Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000383R0005

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000383R0005

General Information

  • Product ID:
    3BDH000383R0005
  • ABB Type Designation:
    DX 722F Rev. B
  • EAN:
    4013614503337
  • Catalog Description:
    DX 722F Digital Input/Output Module
  • Long Description:
    The digital input / output module DX 722F has 16 channels with the following features:
    8 digital inputs 24 V DC in one group as well as 8 relay outputs with one switch-over contact each.
    The inputs and outputs are electrically isolated from the other electronic circuitry of the module. There is no potential separation between the input channels.
    This module is usable for PROFIBUS remote I/O and AC 700F / AC 900F direct I/O.

Additional Information

  • ABB Product Family:
    Freelance Control Hardware
  • ABB Type Designation:
    DX 722F Rev. B
  • Channel Type:
    DX
  • CN8:
    85389091
  • Country of Origin:
    Germany (DE)
    United States (US)
  • Customs Tariff Number:
    85389099
  • EAN:
    4013614503337
  • Frame Size:
    Undefined
  • Gross Weight:
    0.15 kg
  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Invoice Description:
    DX 722F Digital Input/Output Module
  • Made To Order:
    No
  • Medium Description:
    For PROFIBUS Slave and direct I/O.
    A 16 channel digital input/output module designed for connecting 8 digital 24 V DC input signals and 8 relay outputs.
    Software version 2013 SP1 RU04 or higher is mandatory.
    8 DI: 24 VDC
    8 DO: relay contacts, 24 VDC, 115 ... 230 VAC
    1/3-wire, 24 VDC 2 W
    Use with TU 731F / TU 732F
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    0
  • Number of Input Channels:
    8
  • Number of Output Channels:
    8
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    I-O Module
  • Product Net Depth / Length:
    76 mm
  • Product Net Height:
    54 mm
  • Product Net Weight:
    0.15 kg
  • Product Net Width:
    68 mm
  • Product Type:
    I-O_Module
  • Quote Only:
    No
  • RoHS Status:
    Not RoHs Compliant
  • SCIP:
    6ee95d90-ee12-4f98-98fe-90a39fc9bfce Germany (DE)
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Singapore, Singapore
    Menden, Germany
    Singapore, Singapore
    Singapore, Singapore
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links