Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000505-REP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000505-REP

General Information

  • Product ID:
    3BDH000505-REP
  • ABB Type Designation:
    3BDH000505
  • Catalog Description:
    Repair of PH 875 Main CPU Housing
  • Long Description:
    Repair of PH 875 Main CPU Housing

Additional Information

  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853810-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Boards, panels, consoles, desks, cabinets and other bases for the goods of heading 85.37, not equipped with their apparatus
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Depth / Length:
    255 mm
  • Product Net Height:
    375 mm
  • Product Net Width:
    247 mm
  • Product Net Weight:
    3.86 kg

Environmental

  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    1
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Industrial
  • Battery Weight:
    30 g
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links