Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000530Z1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000530Z1

General Information

  • Product ID:
    3BDH000530Z1
  • ABB Type Designation:
    PM 803F-Z
  • Catalog Description:
    PM 803F-Z Base Unit 16 MB, coated
  • Long Description:
    PM 803F-Z, Base Unit 16 MB, battery-buffered RAM

Additional Information

  • Medium Description:
    The PM 803F-Z Base Unit of AC 800F consists of a housing and a CPU main board. This unit can be equipped with various modules.
    Coated and G3 compliant version.
    Comes without operating system. The operating system has to be loaded during software installation.
    With special Contact Ledge RW 855F.
    Software V7.1SP2a or higher is mandatory.
    Restrictions: The performance of PM 803F-Z is 5 - 10% below the performance of PM 802F (Obsolete).
  • Product Type:
    Central_Unit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Depth / Length:
    164 mm
  • Product Net Height:
    202 mm
  • Product Net Width:
    239 mm
  • Product Net Weight:
    1.6 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    Product Not in WEEE Scope
  • SCIP:
    No SVHC present United States (US)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links