Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000547R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000547R1

General Information

  • Product ID:
    3BDH000547R1
  • ABB Type Designation:
    3BDH000547
  • Catalog Description:
    Power supply connector (max. 2,5 mm2)
  • Long Description:
    for PH 890, pack of 4

Additional Information

  • Medium Description:
    for PH 890, pack of 4
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853669-- Electrical apparatus for switching or protecting electrical circuits, or for making connections to or in electrical circuits (for example, switches, relays, fuses, surge suppressors, plugs, sockets, lamp-holders and other connectors, junction boxes), for a voltage not exceeding 1,000 volts; connectors for optical fibres, optical fibre bundles or cables.- Lamp-holders, plugs and sockets :-- Other
  • Customs Tariff Number:
    85366930

Dimensions

  • Product Net Depth / Length:
    14 mm
  • Product Net Height:
    26 mm
  • Product Net Width:
    22 mm
  • Product Net Weight:
    0.01 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Germany (DE)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links