Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000549R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000549R2

General Information

  • Product ID:
    3BDH000549R2
  • ABB Type Designation:
    3BDH000549
  • Catalog Description:
    CCC 30-2-P, Coupling, SW Version 4.0
  • Long Description:
    CCC 30-2-P, Coupling, SW Vers. 4.00 / 5.00

    Cnet(C) / Cnet (SC) ( 1 x red.)
    - delivery including battery

Additional Information

  • Medium Description:
    Cnet(C) / Cnet (SC) ( 1 x red.)
    - delivery including battery
  • Product Type:
    Communication_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    300 mm
  • Product Net Height:
    400 mm
  • Product Net Width:
    140 mm
  • Product Net Weight:
    2.08 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    1
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links