Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000602R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000602R1

General Information

  • Product ID:
    3BDH000602R1
  • ABB Type Designation:
    SA920S
  • Catalog Description:
    SA920S Power Supply
  • Long Description:
    The remote S900 I/O system can be installed in non-hazardous areas or directly in Zone 1 or Zone 2 hazardous area depending on the selected system variant.
    S900 I/O communicates with the control system level using PROFIBUS DP standard.
    The I/O system can be installed directly in the field, therefore the costs for mashalling and wiring are reduced.

    The system is sturdy, error-tolerant and easy to service.
    Integrated disconnection mechanisms allow replacement during operation, meaning that there is no need to interrupt the primary voltage in order to exchange the power supply units.

    S900 I/O type S. For installation in hazardous area Zone 1. For connecting intrinsically safe field devices installed in Zone 2, Zone 1 or Zone 0.

    SA920S Power Supply for 24V DC, for redundant termination unit TU921S (TU16R-Ex) in S900 I/O. Do not mix SA910S with SA920S for redundancy (observe Release Notes).

    - ATEX Certification for installation in Zone 1
    - Redundancy (Power and Communication)
    - Hot Configuration in Run
    - Hot Swap functionality
    - Extended Diagnostic
    - Excellent configuration and diagnostics via FDT/DTM
    - G3-coating for all components
    - Simplified maintenance with auto-diagnostics
    - Powering of communication interfaces and I/O modules
    - How swap capability in Zone 1
    - Redundant powering
    - Alarm in case of power failure (with redundancy)
    - Switching On by tighten the 4 switch-on interlock screws

Additional Information

  • Medium Description:
    For 24 V DC.
    Do not mix SA910S with SA920S for redundancy (observe Release Notes)
  • Product Type:
    Power_Supply

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044030

Dimensions

  • Product Net Depth / Length:
    117 mm
  • Product Net Height:
    129 mm
  • Product Net Width:
    47 mm
  • Product Net Weight:
    1.555 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    06641f3f-15ac-47ba-9e0d-212c5d97d6e5 Germany (DE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links