Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000674R0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000674R0001

General Information

  • Product ID:
    3BDH000674R0001
  • ABB Type Designation:
    BI934S
  • Catalog Description:
    BI934S Ring-coupler RS485 / FO intrinsic
  • Long Description:
    Separates an intrinsically safe fibre optic ring from one intrinsically safe RS485 fieldbus segment Mounted in separate field housing BARTEC - 07-3103-2512/9003 Optical Plug FSMA

Additional Information

  • Medium Description:
    Separates an intrinsically safe fibre optic ring from one intrinsically safe RS485 fieldbus segment.
    Mounted in separate field housing.
    BARTEC - 07-3103-2512/9003
    Optical Plug FSMA.
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    Supersedes 3KDE175831L9330

Ordering

  • HS Code:
    851762-- Telephone sets, including telephones for cellular networks or for other wireless networks; other apparatus for the transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network), other than transmission or reception apparatus of heading 84.43, 85.25, 85.27 or 85.28.- Other apparatus for transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network) :-- Machines for the reception, conversion and transmission or regeneration of voice, images or other data, including switching and routing apparatus
  • Customs Tariff Number:
    85176200

Dimensions

  • Product Net Depth / Length:
    120 mm
  • Product Net Height:
    250 mm
  • Product Net Width:
    255 mm
  • Product Net Weight:
    4.8 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    c89e1dc1-2e1f-421e-9d34-c04430e11be5 Germany (DE)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links