Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000707R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000707R1

General Information

  • Product ID:
    3BDH000707R1
  • ABB Type Designation:
    3BDH000707
  • Catalog Description:
    PM 876-1, Controller
  • Long Description:
    PM 876-1, Controller

    Controller for replacement of CMCs

Additional Information

  • Medium Description:
    Controller for replacement of CMC 50 and CMC 60
    1 x Onet, 1 x red. Cnet(C), 2 x red. Fnet (375kBd), 2 x DPV2, 1 x Eth
    - usable as from Melody System Package CSV 6.0
    - with current SW version
    - up-, downgrade of FW via USB-Stick or Analyzer possible
    - PROFIBUS DP or IEC 61850 release only with License !
    - delivery including battery
    - Redundancy Link Cable NT 031 necessary for redundant controller
  • Product Type:
    Central_Unit

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    297 mm
  • Product Net Height:
    402 mm
  • Product Net Width:
    130 mm
  • Product Net Weight:
    2.06 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    1
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Battery Weight:
    30 g
  • SCIP:
    eb8c4cd5-f981-47e7-a343-14a308575f96 Germany (DE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links