Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000735R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000735R1

General Information

  • Product ID:
    3BDH000735R1
  • ABB Type Designation:
    3BDH000735
  • Catalog Description:
    CFI 10-P, Frequency Input
  • Long Description:
    CFI 10-P, Frequency Input, SW Version as from 1.61

    4 channels , galvanic isolation per channel,
    - Transmitter supply |- Initiators (Namur, 3-Wire), Contact Scanning,
    - Outputs with int/ext. Supply
    - Dosing circuit, Frequency input,
    - Necessary Accessories: 4 pcs. CI 100 / CI 101, Cable
    Clamp

Additional Information

  • Medium Description:
    4 channels , galvanic isolation per channel,
    - Transmitter supply
    - Initiators (Namur, 3-Wire), Contact Scanning,
    - Outputs with int/ext. Supply
    - Dosing circuit, Frequency input,
    - Necessary Accessories: 4 pcs. CI 100 / CI 101, Cable
    Clamp
  • Product Type:
    I-O_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    204 mm
  • Product Net Height:
    340 mm
  • Product Net Width:
    45 mm
  • Product Net Weight:
    0.7 kg

Technical

  • Channel Type:
    DI
  • Number of Input Channels:
    12
  • Number of Output Channels:
    8

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    a6e8faf8-3f78-4de8-b745-21ad1af5d355 Germany (DE)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links