Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000777-REP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000777-REP

General Information

  • Product ID:
    3BDH000777-REP
  • ABB Type Designation:
    3BDH000777
  • Catalog Description:
    Repair of PM 877 Controller
  • Long Description:
    Repair of PM 877 Controller

Additional Information

  • Product Type:
    I-O_Module

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    298 mm
  • Product Net Height:
    400 mm
  • Product Net Width:
    130 mm
  • Product Net Weight:
    0.95 kg

Environmental

  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links