Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000840-REP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000840-REP

General Information

  • Product ID:
    3BDH000840-REP
  • ABB Type Designation:
    3BDH000840
  • Catalog Description:
    Repair of CS 810 DC Power Supply
  • Long Description:
    Repair of CS 810 DC Power Supply

Additional Information

  • Product Type:
    Power_Supply

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044090

Dimensions

  • Product Net Depth / Length:
    390 mm
  • Product Net Height:
    295 mm
  • Product Net Width:
    237 mm
  • Product Net Weight:
    4.3 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links