Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH001033R0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH001033R0001

General Information

  • Product ID:
    3BDH001033R0001
  • ABB Type Designation:
    Freelance
  • Catalog Description:
    TP 910F CAN Bus Termination Plug
  • Long Description:
    TP 910F, CAN Bus Termination Plug

Additional Information

  • Medium Description:
    CAN Bus Plug with integrated termination resistors.
    Screw type clamps.
    For connection to Freelance rack based I/O.
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    847330-- Parts and accessories (other than covers, carrying cases and the like) suitable for use solely or principally with machines of headings 84.70 to 84.72.- Parts and accessories of the machines of heading 84.71
  • Customs Tariff Number:
    85369010

Dimensions

  • Product Net Depth / Length:
    17 mm
  • Product Net Height:
    73 mm
  • Product Net Width:
    40 mm
  • Product Net Weight:
    0.06 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links