Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDM000160R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDM000160R1

General Information

  • Product ID:
    3BDM000160R1
  • ABB Type Designation:
    TB 870F
  • Catalog Description:
    TB 870F Terminal Block
  • Long Description:
    TB 870F, Terminal Block, for serial interface

Additional Information

  • Medium Description:
    Terminal Block for serial interface.
    Identical with DFA 070.
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85369010

Dimensions

  • Product Net Depth / Length:
    30 mm
  • Product Net Height:
    45 mm
  • Product Net Width:
    110 mm
  • Product Net Weight:
    0.09 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links