Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDM000172R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDM000172R1

General Information

  • Product ID:
    3BDM000172R1
  • ABB Type Designation:
    TV 822F
  • Catalog Description:
    TV 822F Shielding Clip, 16 mm, 5 pcs.
  • Long Description:
    TV 822F, Clip for shielding, 16 mm, 5 pcs.

Additional Information

  • Medium Description:
    Shielding Clip, 16 mm, 5 pcs.
    Identical with DSU 422.
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    732690-- Other articles of iron or steel.- Other
  • Customs Tariff Number:
    73269098

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    Product Not in WEEE Scope
  • SCIP:
    No SVHC present United States (US)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links