Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDS009973R10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDS009973R10

General Information

  • Product ID:
    3BDS009973R10
  • ABB Type Designation:
    Freelance 2019
  • Catalog Description:
    Control Aspect
  • Long Description:
    Control Aspect

Additional Information

  • ABB Product Family:
    Freelance Software
  • ABB Type Designation:
    Freelance 2019
  • CN8:
    49019900
  • Country of Origin:
    United States (US)
    Germany (DE)
  • Customs Tariff Number:
    99999999
  • Gross Weight:
    0 kg
  • HS Code:
    490199-- Printed books, brochures, leaflets and similar printed matter, whether or not in single sheets.- Other :-- Other
  • Invoice Description:
    Control Aspect
  • Made To Order:
    No
  • Medium Description:
    Freelance 2019 license for displaying (read-only) function block diagrams on a single Freelance operator workplace.
    Will allow for the automatic creation of criteria windows for SFC transitions and can be used to analyze locking logic for IDF function blocks online in the operator workplace.
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    License
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    0 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Licenses
  • Quote Only:
    No
  • RoHS Status:
    No declaration needed
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Menden, Germany
    Singapore, Singapore
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links