Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDS013374R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDS013374R1

General Information

  • Product ID:
    3BDS013374R1
  • ABB Type Designation:
    OSP-ON
  • Catalog Description:
    OSP-ON-Adapter, AC 160 Basic Rack RF616
  • Long Description:
    OSP-ON-Adapter for AC160 Basic Rack RF616

Additional Information

  • Medium Description:
    OSP-ON-Adapter for AC160 Basic Rack RF616
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    The adapter can be used together with one PM665

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    90 mm
  • Product Net Height:
    35.1 mm
  • Product Net Width:
    61.2 mm
  • Product Net Weight:
    0.1 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links