Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDS100319R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDS100319R2

General Information

  • Product ID:
    3BDS100319R2
  • ABB Type Designation:
    -
  • Catalog Description:
    ADVABUILD FOR WINDOWS AC
  • Long Description:
    ADVABUILD FOR WINDOWS AC

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    ADVABUILD FOR WINDOWS AC
  • Made To Order:
    No
  • Medium Description:
    ADVABUILD FOR WINDOWS AC
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    ADVABUILD FOR WINDOWS AC
  • Product Net Weight:
    0 kg
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links