Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDS100527R7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDS100527R7

General Information

  • Product ID:
    3BDS100527R7
  • ABB Type Designation:
    AS151ES
  • Catalog Description:
    Advant Station 151 ES
  • Long Description:
    AS151ES Advant Station 151 ES

Kit Contents

Identifier Description Qty Unit Of Measure
3BDD000008R1101
JaAS100EB Installation Guide 1 piece
3BDS100528R7
Component Specification Advant Station 1 1 piece
3BSC950004R1
TK527V030 Interface cable 1 piece
3BSC950138R1
TK624V030 Cable assembly 1 piece
3BSE007117R1101
Advant Station 100 Series Engineering St 1 piece

Additional Information

  • Medium Description:
    AS151ES Advant Station 151 ES
  • Product Type:
    Central_Unit
  • Technical Information:
    Advant Station 151 Engineering Station
    Media: AdvaBuild Engineering Software CD1 + CD4.
    1.6 GHz, 533 MHz FSB, 14,1" TFT color display,
    512 MB RAM, 80 GB HD, DVD-RW drive,
    USB interface, TCP/IP interface, PCMCIA adapter,
    Windows XP Professional incl. SP2, Software
    AS 100 Series Engineering Board - PCI (PU516A),
    Cable 3BSC950004R1
    for AC 160/110/70/55, cable
    3BSC950138R1
    for AC 400
    Series.
    Licenses: Control Builder A 1.2, On-line Builder 3.0.

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    16 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links