Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BHE004074R0512

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BHE004074R0512

General Information

  • Product ID:
    3BHE004074R0512
  • ABB Type Designation:
    -
  • Catalog Description:
    UNS 4681 V512 Overvoltage Protection
  • Long Description:
    UNS 4681 V512 Overvoltage Protection

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    Switzerland (CH)
  • Customs Tariff Number:
    85371092
  • Frame Size:
    Undefined
  • Gross Weight:
    0 kg
  • Invoice Description:
    UNS 4681 V512 Overvoltage Protection
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Depth / Length:
    595 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    0 kg
  • Product Net Width:
    250 mm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Baden, Switzerland
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text Image 1 alt text Image 2 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links