Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BHE033981R0026

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BHE033981R0026

General Information

  • Product ID:
    3BHE033981R0026
  • ABB Type Designation:
    -
  • Catalog Description:
    Temperature Sensor KTY 81/210 5kV
  • Long Description:
    Temperature Sensor KTY 81/210 5kV

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    90251900
  • Frame Size:
    Undefined
  • Gross Weight:
    0 kg
  • Invoice Description:
    Temperature Sensor KTY 81/210 5kV
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Depth / Length:
    4.8 mm
  • Product Net Height:
    5.2 mm
  • Product Net Weight:
    0 kg
  • Product Net Width:
    4.2 mm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Baden, Switzerland
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links