Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BHT300002R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BHT300002R1

General Information

  • Product ID:
    3BHT300002R1
  • ABB Type Designation:
    DI620
  • Catalog Description:
    DI620 Digital Input 32ch 24VDC
  • Long Description:
    DI620 Digital Input 32ch,

Additional Information

  • Medium Description:
    DI620 Digital Input 32ch,
  • Product Type:
    I-O_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    252 mm
  • Product Net Height:
    273 mm
  • Product Net Width:
    40 mm
  • Product Net Weight:
    1.17 kg

Technical

  • Channel Type:
    DI
  • Number of Input Channels:
    32

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    666dc7a3-475f-4c7b-8fb7-995fd94ecfb6 Sweden (SE)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links