Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BIE010763

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BIE010763

General Information

  • Product ID:
    3BIE010763
  • ABB Type Designation:
    MOTOR
  • Catalog Description:
    ABB M3AA 132 SB-2 MOTOR
  • Long Description:
    ABB M3AA 132 SB-2 MOTOR

Additional Information

  • ABB Type Designation:
    MOTOR
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    00000000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    ABB M3AA 132 SB-2 MOTOR
  • Made To Order:
    No
  • Medium Description:
    ABB M3AA 132 SB-2 MOTOR
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    ABB M3AA 132 SB-2
  • Product Net Depth / Length:
    500 mm
  • Product Net Height:
    300 mm
  • Product Net Weight:
    42 kg
  • Product Net Width:
    265 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Hong Kong, Hong Kong
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links