Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BIE011733-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BIE011733-002

General Information

  • Product ID:
    3BIE011733-002
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    IR-LAMP 3000W 400V – 01X0 S (OSRAM)
  • Long Description:
    IR-LAMP 3000W 400V – 01X0 S (OSRAM)

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    90329000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    IR-LAMP 3000W 400V – 01X0 S (OSRAM)
  • Made To Order:
    No
  • Medium Description:
    IR-LAMP 3000W 400V – 01X0 S (OSRAM)
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    IR-LAMP 3000W 400V – 01X0 S (OSRAM)
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links